2417 - Snap Bushing by HEYCO

2417 - Snap Bushing by HEYCO

1.86" Dia, 2.25" Hole, Black, Nylon 6/6, Multiple Locking Step, Snap Bushing
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Snap Bushing; Item Bushing; Type Multiple Locking Step; Fits Hole Size 2.25 Inch; Inner Diameter 1.86 Inch; Material Nylon 6/6; Head Diameter 2.48 Inch; Height 0.72 Inch; Color Black; Temperature Rating -4 to 221 Deg F; Flammability Rating 94V-2; Approval UL, CSA

Convert Raw-Edged Holes to Smooth Neat, Insulated Holes; Insulate and Mechanically Protect Electrical and Telecommunications Cable, Tubing, Hose, Rope and Utility Lines; Locking Fingers Snap into Holes with Fingertip Pressure; Locking Fingers in Fractional Increments upto the Maximum Panel Thickness
Temperature Rating
  • -4 to 221 Deg F
  • Height
  • 0.720 in.
  • Inner Diameter (I.D.)
  • 1.86 in.
  • Hole Size
  • 2.25 in.
  • Diameter
  • 2.480 in.
  • Color
  • Black
  • Type
  • Multiple Locking Step
  • Material
  • Nylon 6/6
  • Available Combo Deals

    Stay up to date Join Our Newsletter

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2024 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions