3821 - Wire Clip by HEYCO

3821 - Wire Clip by HEYCO

0.5" x 0.5" x 0.4", 0.25" Dia Bundle, Acrylic Adhesive Mount, Gray, PVC, Type U, Wire Clip
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Wire Clip; Type U; Material PVC; Color Gray; Bundle Diameter 0.25 Inch; Length 0.5 Inch; Width 0.5 Inch; Mounting Acrylic Adhesive; Standard Package 5000; Height 0.4 Inch

General Purpose PVC with an Excellent NFPA Fire and Flame Resistance Rating; The Compact Design Combined with a Strong Acrylic based Adhesive Provides a Low Cost means of Routing Cable or Tubing
Diameter
  • 0.25 in.
  • Temperature Rating
  • -40 to 200 Deg F
  • Height
  • 0.400 in.
  • Length
  • 0.500 in.
  • Width
  • 0.500 in.
  • Color
  • Gray
  • Material
  • PVC
  • Available Combo Deals

    Stay up to date Join Our Newsletter

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2024 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions