4105-AB-51K-04105 -   EMI Shielding Gasket by Laird Technologies

4105-AB-51K-04105 - EMI Shielding Gasket by Laird Technologies

0.5" x 0.375" x 41.05", -40 to 158 Deg F, Lead-Free, Soft Urethane, Ni/Cu Nylon Ripstop Fabric, D Shape, Fabric-Over-Foam, Shielding/Compression/High Shear/Input/Output/Profile Gasket, EMI Shielding Gasket
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
EMI Shielding Gasket; Type Fabric-Over-Foam, Shielding/Compression/High Shear/Input/Output/Profile Gasket; Shape D; Face Dimensions 0.5 Inch Width x 0.375 Inch Height; Length 41.05 Inch; Material Soft Urethane; Temperature Rating -40 to 158 Deg F; Attachment and Part Specific Details Code is AB; Lead-Free; RoHS Compliant; Fabric Type Ni/Cu Nylon Ripstop; Flammability Rating UL 94V-0; Application Computer, Telecommunication Equipment; Applicable Standard ASTM F390, MIL-STD 285

Lead-Free; UL 94V-0 and HB Flame Retardant; Ideal for Applications Requiring Low Pressure Force; Self-Terminating Cut to Lengths; High Conductivity and Shielding Attenuation; Galvanically Compatible with Most Mating Surfaces; High Abrasion and Shear Resistance; RoHS Compliant
Height
  • 0.375 in.
  • Temperature Rating
  • -40 to 158 Deg F
  • Width
  • 0.5 in.
  • Length
  • 41.05 in.
  • Shape
  • D
  • Type
  • Fabric-Over-Foam, Shielding/Compression/High Shear/Input/Output/Profile Gasket
  • Material
  • Soft Urethane
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Stay up to date Join Our Newsletter

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2024 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions