Call Us:

1 800 289 2779

    48046-000LF - Mini-PV™ Cable Receptacle Terminal by FCI ELECTRONICS

48046-000LF - Mini-PV™ Cable Receptacle Terminal by FCI ELECTRONICS

26 to 22 AWG, 1000 V, 3 A, Lead-Free, Gold Plated, Copper Alloy Contact, Centerline Crimp-to-Wire, Cable Receptacle Terminal
Availability:
Pricing:
Order:
20000
1+$0.6035
100+$0.4019
500+$0.3452
Product Documents:
Cable Receptacle Terminal; Type Centerline Crimp-to-Wire; Voltage Rating 1000 Volt; Current Rating (AMPERE) 3 Amp (Continuous); Conductor Size 26 to 22 AWG; Material Copper Alloy (Contact); Approval UL, CSA; RoHS Compliant; Lead-Free; Spring Force Type High; Row to Row Spacing 0.1 Inch; Temperature Rating -65 to 125 Deg C; Resistance 15 Mega Ohm (Contact), 5000 Mega Ohm (Insulation); Contact Finish Gold Plated; Flammability Rating UL 94V-0; Applicable Standard ASTM B579/B122/B194, ANSI/ASQC M-1, BUS-03-404/302, TA-75

Lead-Free; Unique Dual-Metal PV® Receptacle Contact Maintains Contact Pressure through 1000 Mating Cycles; A Beryllium Copper Spring Provides High Normal Force at the Mating Interface, while the Brass Contact Body Produces a Reliable, Gas-Tight Crimp Termination; Spring Pressures Allows the user to Customize Insertion and Withdrawal Forces to Individual Application Requirements; RoHS Compliant
Temperature Rating
  • -65 to 125 Deg C
  • Voltage Rating
  • 1000 Volt
  • Conductor Size
  • 26 to 22 AWG
  • Current Rating
  • 3 Amp (Continuous)
  • Type
  • Centerline Crimp-to-Wire
  • Material
  • Copper Alloy (Contact)
  • Finish
  • Gold Plated (Contact)
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions