Product Description
40 MM x 56 MM x 85 MM, 6 to 16 MM Offset Cam Forward/56 to 66 MM Offset Cam Reversed Grip, Textured Chrome, Zinc Alloy, Non-Locking, Flush, Lift and Turn Compression Latch
Lift and Turn Compression Latch Item Lift and Turn Compression Latch Overall Dimension 40 mm Width x 56 mm Depth x 85 mm Height Door Thickness 6 mm Grip Range 6 to 16 mm Deep Offset Cam Forward, 56 to 66 mm Deep Offset Cam Reversed Material Zinc Alloy Finish Textured Chrome Maximum Static Load 440 N Lock Style Non-Locking Operation Type Hand Profile Type Flush
Product Videos
Custom Field
Finish Textured Chrome
Head Style Non-Locking, Flush
Height 85.000 mm.
Length 40.000 mm
Material Zinc Alloy
Type Hand Operated
Width 56.000 mm.