Call Us: 1 800 289 2779
    62-40-351-2 - Lift and Turn Latch by SOUTHCO

62-40-351-2 - Lift and Turn Latch by SOUTHCO

Compression Latch, Lift & Turn, Medium Size, Zinc Alloy , Powder Coat, Black
Availability:
Pricing:
Order:
190
1+$21.3208
25+$20.1557
50+$16.6605
100+$15.4954
Color
  • Black
  • Profile
  • Flush
  • Operation
  • Hand Operated
  • Size
  • Medium Size
  • Access Restriction
  • No Restriction
  • Finish
  • Powder Coat
  • Gasketed
  • Yes
  • Material
  • Zinc Alloy
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions