Call Us:

1 800 289 2779

    Bossard Logo

6317D-SS-2528-7 - Panel Screw Retainer by AMATOM

1/2" x 7/16", 0.171 to 0.203" Thk Panel, 1/4"-28 UNF-2B, Clear Passivated, Stainless Steel, Type 3, Panel Screw Retainer
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Panel Screw Retainer; Item Panel Screw Retainer; Overall Dimension 1/2 in Diameter x 7/16 in Length; Panel Thickness 0.171 to 0.203 in; Shank Length 0.187 in; Nominal Panel Size 3/16 in; Thread Size 1/4 in-28 TPI; Material Stainless Steel; Finish Passivate-QQ-P-35; Screw Type 3; Thread Series UNF-2B

Diameter
  • 1/2 in.
  • Length
  • 7/16 in.
  • Finish
  • Clear Passivated
  • Material
  • Stainless Steel
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions