Call Us:

1 800 289 2779

    65801-015LF - Clincher™ Cable Receptacle Connector System by FCI ELECTRONICS

65801-015LF - Clincher™ Cable Receptacle Connector System by FCI ELECTRONICS

500 V, 2 A, Lead-Free, Blue, Pure Tin Plated, Polypropylene Housing, Copper Alloy Contact, 15-Position, Flat Conductor, Single Row, Vertical, Flexible, Cable Receptacle Connector System
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Cable Receptacle Connector System; Type Single Row, Vertical, Flexible; Number of Positions 15; Voltage Rating 500 Volt; Current Rating (AMPERE) 2 Amp; Conductor Type Flat; Color Blue; Material Polypropylene (Housing), Copper Alloy (Contact); Approval UL, CSA; RoHS Compliant; Lead-Free; Cable Type IPC Standard, FC-220 B Type A/B, Tolerance Class IV; Cable Diameter 0.013 Inch; Temperature Rating 85 Deg C; Resistance 15 Mega Ohm (Contact), 5000 Mega Ohm (Insulation); Contact Finish Pure Tin Plated; Flammability Rating UL 94V-0; Applicable Standard IPC-FC-220, ASTM B122/B545/B579

Lead-Free; Receptacle Design Features Highly-Reliable Mini PV Dual-Metal Contacts; Mass Termination to Unprepared Cable Reduces Assembly Costs; Housing Window Permits Crimp Inspection to Verify Proper Termination; Receptacle Openings Feature a Beveled Lead-In to Reduce Risk of Stubbing with Mating Pins; Positive-Locking, Latching Options Assure Secure Mating to Industry-Standard Headers for Severe Applications; RoHS Compliant
Diameter
  • 0.013 in.
  • Points of Position
  • 15
  • Current Rating
  • 2 Amp
  • Voltage Rating
  • 500 Volt
  • Temperature Rating
  • 85 Deg C
  • Color
  • Blue
  • Finish
  • Blue (Housing), Pure Tin Plated (Contact)
  • Material
  • Polypropylene (Housing), Copper Alloy (Contact)
  • Type
  • Single Row, Vertical, Flexible
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions