Product Description
500 V, 2 A, Lead-Free, Blue, Gold Plated, Polypropylene Housing, Copper Alloy Contact, 9-Position, Flat Conductor, Single Row, Vertical, Flexible, Cable Receptacle Connector System
Cable Receptacle Connector System Type Single Row, Vertical, Flexible Number of Positions 9 Voltage Rating 500 Volt Current Rating (AMPERE) 2 Amp Conductor Type Flat Color Blue Material Polypropylene (Housing), Copper Alloy (Contact) Approval UL, CSA RoHS Compliant Lead-Free Cable Type IPC Standard, FC-220 B Type A/B, Tolerance Class IV Cable Diameter 0.013 Inch Temperature Rating 85 Deg C Resistance 15 Mega Ohm (Contact), 5000 Mega Ohm (Insulation) Contact Finish Gold Plated Flammability Rating UL 94V-0 Applicable Standard IPC-FC-220, ASTM B122/B545/B579