66261131692 - OP A275 NO-FIL™ Abrasive Roll by Norton Abrasives

66261131692 - OP A275 NO-FIL™ Abrasive Roll by Norton Abrasives

4-1/2" x 10 Yd, 220 Grit, Aluminum Oxide Coated Abrasive, B-Weight Paper Backing, Abrasive Roll
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Abrasive Roll; Width 4-1/2 Inch; Length 10 yrd.; Grit Size Number 220; Abrasive Material Aluminum Oxide Coated; Backing Material B-Weight Paper; Application Light Duty Metal/Primer/Bare Wood/Filler Sanding, Sanding and Finishing of Composite and Fiberglass, Intermediate to Finishing; Tier Type Better

P-Graded; Paper Rolls are Engineered for Optimum Performance when Sanding Metal, Wood, Composites and Painted Surfaces; The Sheets are Packed in Protective Packaging to Eliminate Waste and Permit Easy, Neat Storage
Length
  • 10 yrd.
  • Grit Size
  • 220
  • Width
  • 4-1/2 in.
  • Available Combo Deals

    Stay up to date Join Our Newsletter

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2024 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions