7706102030 -   Shielding Gasket Variable Slot Mount by Laird Technologies

7706102030 - Shielding Gasket Variable Slot Mount by Laird Technologies

16" x 0.32" x 0.11", 0.19" Pitch, Beryllium Copper, Shielding Gasket Variable Slot Mount
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Shielding Gasket Variable Slot Mount; Item Slot Mount; Overall Dimension 16 Inch Length x 0.32 Inch Width x 0.11 Inch Height; Pitch 0.19 Inch; Material Beryllium Copper; Application Shear, High Cycling

Easy and Cost Effective Installation Since Fasteners and Adhesives are Not Required; Improved Shielding Effectiveness Compared to Traditional Slot Mount Series Through Elimination of Long Slots in Host Material; Slot Mounting Feature Can be Varied to Accommodate Different Lengths and Hole Mounting Patterns Three and Five Pitch Segments Ideal for Grounding Applications; Bi-Directional Wiping and Compression Action to Accommodate a Wide Variety of Design; One Piece Construction Eliminates Handling Individual Pieces, Thereby Shortening Installation Time

Available Combo Deals

Stay up to date Join Our Newsletter

Contact Us

Bossard, Inc. (North America HQ)
6521 Production Drive
Cedar Falls, IA 50613

Phone: 1-(319)-277-5520 / 1-(800)-722-2738

Fax: 1-(319)-277-2964

Connect with us

Join our community and stay connected

Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

Copyright © 2024 Bossard, Inc. All rights reserved.
eCommerce design & development by Brave River Solutions