Call Us:

1 800 289 2779

    78082099 - ECCOSORB® Broadband Microwave Absorber by Laird Technologies

78082099 - ECCOSORB® Broadband Microwave Absorber by Laird Technologies

24" x 24" x 0.24", 60 Mega Hertz to 40 Giga Hertz, White Front/Black Back Surface, Broadband Microwave Absorber
Availability:
Pricing:
Order:
In Stock
2+$117.024
10+$96.524
Min: 2
Broadband Microwave Absorber; Item Absorber; RoHS Compliant; Frequency Rating 600 Mega Hertz to 40 Giga Hertz; Power Handling Capacity 0.15 W per Square Centimeter; Nominal Size 24 Inch x 24 Inch x 0.24 Inch Thickness; Surface Color White (Front), Black (Back); Material Polyurethane Foam; Maximum Service Temperature 194 Deg F; Flammability Rating UL 94; Application Indoor

Carbon Loaded, Multilayer Absorber; Broadband Free Space Absorber; Low Weight; Eccosorb an is Not Waterproof and will Not Operate Correctly When Wet; Since there is No Washout, it will Function as Expected after Being Allowed to Dry; Reflectivity Performance is Similar to the Standard Eccosorb an Product; RoHS/Reach Compliant
Thickness
  • .24 in.
  • Temperature Rating
  • 94 Deg F
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2021 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions