Call Us:

1 800 289 2779

    8271-0200-76 -   Conductive Electro Tape by Laird Technologies

8271-0200-76 - Conductive Electro Tape by Laird Technologies

0.002" x 2" x 33 M, Tin Plated Soft Copper Foil, Acrylic Adhesive, Conductive Electro Tape
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Conductive Electro Tape; Type Adhesive Tape; Material Tin Plated Soft Copper Foil; Length 33 Meter; Width 2 Inch; Adhesive Type Electrically Conductive Acrylic; Adhesive Performance 4.5 Newton per Centimeter; Tensile Strength 40 Newton per Centimeter; Thickness 0.002 Inch; Temperature Rating 150 Deg C

A Soft Conductive Foil is Laminated to a Conductive Acrylic Adhesive Which is Protected By a Siliconised Paper Cover; The Foils Can Either be Supplied with Bright Surface or with Tin Plating
Thickness
  • 0.002 Inch
  • Temperature Rating
  • 150 Deg C
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2022 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions