Call Us:

1 800 289 2779

    8659 - Lens Cap by KEYSTONE

8659 - Lens Cap by KEYSTONE

0.171" Dia Mounting Hole, 0.62 to 0.125" Panel Thk, 0.25" Mounting Center, Clear, Round Shape, Lens Cap
Availability:
Pricing:
Order:
1710
1+$1.2095
100+$0.8055
500+$0.6918
Product Documents:
Lens Cap; Type Cap; Size 0.171 in. Diameter Mounting Hole; Cap Style/Shape Round; Color Clear; Used On T-1 Size LED Lens; Panel Thickness 0.62 to 0.125 in.; Minimum Mounting Center 0.25 in.

Diameter
  • 0.171
  • Type
  • Cap
  • Color
  • Clear
  • Style
  • Round
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions