9753602030 -   EMI Shielding Gasket by Laird Technologies

9753602030 - EMI Shielding Gasket by Laird Technologies

0.67" x 0.31", Beryllium Copper, D Shape, Shielding Gasket, EMI Shielding Gasket
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
EMI Shielding Gasket; Type Shielding Gasket; Shape D; Face Dimensions 0.67 Inch Width x 0.31 Inch Height; Material Beryllium Copper; Applicable Standard MIL-STD-285

They Provide an Extremely Tight, Instant Bond and are Ideal as an All Purpose Contact Strip for Metal Cabinets and Electronic Enclosures, Particularly Where Space is Critical; They Proved to be Especially Effective Where Variations Exist in the Space to be Shielded and in Applications that Require High Shielding Performance Despite Frequent Opening and Closing of the Cabinet
Height
  • 0.31 in.
  • Width
  • 0.67 in.
  • Material
  • Beryllium Copper
  • Shape
  • D
  • Type
  • Shielding Gasket
  • Available Combo Deals

    Stay up to date Join Our Newsletter

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2024 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions