Call Us:

1 800 289 2779

    AA6951-0440-0.500-25 - Standoff by LYNTRON

AA6951-0440-0.500-25 - Standoff by LYNTRON

#4-40 TPI, 1/2" L, 1/4" Width Across Flat, Clear Iridite, Aluminum, Hex, Female/Female Threaded, Standoff
Availability:
Pricing:
Order:
In Stock
100+$0.8667
250+$0.7429
Min: 100
Standoff; Item Standoff; Type Hex, Female/Female Threaded; Designated Size #4-40 TPI; Overall Size 1/2 Inch Length; Material ASTM B211 Aluminum; Finish MIL-DTL-5541F Class 3 Clear Iridite; RoHS Compliant; Width Across Flat 1/4 Inch; Applicable Standard ISO 9001

The Female-Female Standoff, also known as Double Female Standoff or just Standoff, is another part family that creates distance inbetween objects. Lyn-Tron offer the female-female standoff in.three standard profiles; Round (RD), Hexagon (HX) and Square (SQ).
Thread
  • #4-40
  • Length
  • .50 in
  • Material
  • Aluminum
  • Finish
  • Clear Iridite
  • Type
  • Hex, Female/Female Threaded
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2021 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions