AEHS8-470-2.0 -  Atlas SpinTite® Blind Threaded Rivets  by PennEngineering® (Atlas®)

AEHS8-470-2.0 - Atlas SpinTite® Blind Threaded Rivets by PennEngineering® (Atlas®)

Half-Hex Shank Low-Profile Head Threaded Insert - Open End - Metric
Availability:
Pricing:
Order:
25
1+$0.1505
100+$0.1217
500+$0.1213
Product Documents:
Feature a hex body design. Improved torque-out resistance. Additional thread sizes and grip ranges available. Also available in aluminum and brass. Call for availability.

Finish
  • Zinc Yellow Plus Lubricant
  • Grip Range
  • 0.50 - 2.00 mm
  • Thread
  • M4 X 0.7
  • Material
  • Steel
  • Available Combo Deals

    Stay up to date Join Our Newsletter

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2024 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions