Call Us:

1 800 289 2779

    AEKS8-632-130 -  Atlas SpinTite® Blind Threaded Rivets  by PennEngineering® (Atlas®)

AEKS8-632-130 - Atlas SpinTite® Blind Threaded Rivets by PennEngineering® (Atlas®)

Minimized-Profile Head Threaded Insert - Open End - Unified
Availability:
Pricing:
Order:
17
1+$0.1337
10+$0.1146
25+$0.107
50+$0.0955
100+$0.0859
500+$0.0707
Product Documents:
Feature a minimized-profile head and knurled shank. Allows near-flush installations with no need for special hole preparations such as countersinking or dimpling. Additional thread sizes and grip ranges available. Also available in aluminum, brass, and monel ®. Call for availability.

Thread
  • #6-32
  • Grip Range
  • .080 - .130 in
  • Hole Size
  • .266 in.
  • Material
  • Steel
  • Finish
  • Zinc Plate per ASTM B 633, Fe/Zn 8, Type II
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2022 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions