Call Us:

1 800 289 2779

    AM2-M - Cable Tie Mount by Panduit

AM2-M - Cable Tie Mount by Panduit

1.22" x 1.22" x 0.13", Natural, Nylon 6/6, Adhesive, Cable Tie Mount
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Cable Tie Mount; Type Adhesive; Material Nylon 6/6; Length 1.22 Inch; Width 1.22 Inch; Height 0.13 Inch; Color Natural; Standard Package 1000; Approval UL, CE; Used On Miniature/Intermediate/Standard Cable Tie; RoHS Compliant; Flammability Rating UL 94V-2; Application Indoor

The Low Profile Cable Tie Mount in Natural is Designed to Keep Cable Bundles Close to Mounting Surface Where Overhead Space is Limited; Nylon 6.6 Which Increases Mechanical Strength, Heat and Wear Resistance and Stiffness; RoHS Compliant
Height
  • 0.130 in.
  • Length
  • 1.220 in.
  • Width
  • 1.220 in.
  • Type
  • Adhesive
  • Color
  • Natural
  • Material
  • Nylon 6/6
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions