Call Us:

1 800 289 2779

    B11-10-6 - Ball Bearing by WM Berg/Rexnord

B11-10-6 - Ball Bearing by WM Berg/Rexnord

3/8" x 7/8", 99 LB Static, 126 LB Dynamic, Polymer Cage, 316 Stainless Steel Raceway and Ball, Single Row, Ball Bearing
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Ball Bearing; Bore Diameter 3/8 in. ; Outer Diameter 7/8 in. ; Overall Width 7/32 in. ; Number of Rows 1; Cage Material Polymer; Static Load Rating 99 Pound; Dynamic Load Rating 126 Pound; Excludes Flange; Raceway and Ball Material 316 Stainless Steel

Excludes Flange; Raceway and Ball Material 316 Stainless Steel
Bore
  • .375 in.
  • Outer Diameter (O.D.)
  • .875 in.
  • Material
  • Polymer
  • Type
  • Single Row
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions