Call Us:

1 800 289 2779

    C-105-SR - Panel Mount LED Holder Clip by BIVAR

C-105-SR - Panel Mount LED Holder Clip by BIVAR

0.295" Dia, Black, Nylon 6/6, Self-Retaining, Panel Mount LED Holder Clip
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Panel Mount LED Holder Clip; Type Clip, Self-Retaining; Used On 5 mm(T1-3/4) Flanged LED, 0.04 to 0.054 in Thickness Panel; RoHS Compliant; Outer Diameter 0.295 in; Color Black; Material Nylon 6/6

Securely and Uniformly Positions Panel Mounted LED; RoHS Compliant
Outer Diameter (O.D.)
  • 0.295 in.
  • Finish
  • Black
  • Type
  • Clip, Self-Retaining
  • Material
  • Nylon 6/6
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions