C2-32-25-3 - Compression Latch  by SOUTHCO

C2-32-25-3 - Compression Latch by SOUTHCO

Compression Latch, Key Locking, Raised Trigger, Not sealed, Zinc Alloy, Powder Coat, Black
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Color
  • Black
  • Class
  • C2 - Lever Latches
  • Profile
  • Flush
  • Operation
  • Hand Operated
  • Access Restriction
  • Key Locking
  • Gasketed
  • No
  • Finish
  • Powder Coat
  • Head Style
  • Raised Trigger
  • Material
  • Zinc Alloy
  • Available Combo Deals

    Stay up to date Join Our Newsletter

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2024 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions