Call Us:

1 800 289 2779

    C204-A14-LRD - Electronic Enclosure Slide by Accuride

C204-A14-LRD - Electronic Enclosure Slide by Accuride

14" x 0.38" x 1.38", 10" Travel Length, 130 Lb Load, Distributor Pack, Cold Rolled, Bright Electro Plated Zinc, Steel, Medium Duty, 3/4 Extension, Lock-Out with Front Latch Disconnect, Electronic Enclosure Slide
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Electronic Enclosure Slide; Type Medium Duty, 3/4 Extension, Lock-Out with Front Latch Disconnect; Length 14 Inch; Width 0.38 Inch; Height 1.38 Inch; Load Rating 130 Pound; Mounting Type Side/Bracket/Hard; Mounting Size #8 Pan Head Screw; Material Steel; Process Cold Rolled; Finish Bright Electro Plated Zinc; Application Tool Box, Industrial Work Station, Rack Mount Chassis, Data Processing, Mechanical Device, Point-of-Purchase Display, Medical Equipment, Mobile Cart, Electromechanical; RoHS Compliant; Slide Travel Length 10 Inch; Drawer Width 16 Inch; Packaging Type Distributor Pack

Width
  • 0.38 in.
  • Height
  • 1.38 in.
  • Length
  • 14 in.
  • Extension
  • 3/4
  • Finish
  • Bright Electro Plated Zinc
  • Disconnect
  • Disconnect
  • Mounting Type
  • Side/Bracket/Hard
  • Material
  • Steel
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions