C7957-14D - Electronic Enclosure Slide by Accuride

C7957-14D - Electronic Enclosure Slide by Accuride

14" x 0.75" x 2.79", 14" Travel Length, 350 Lb Load, Distributor Pack, Cold Rolled, Bright Electro Plated Zinc, Steel, Heavy Duty, Full Extension, Handed Lever Disconnect, Electronic Enclosure Slide
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Electronic Enclosure Slide; Type Heavy Duty, Full Extension, Handed Lever Disconnect; Length 14 Inch; Width 0.75 Inch; Height 2.79 Inch; Load Rating 350 Pound; Mounting Type Side/Flat; Mounting Size 1/4 Inch or #10 Flat Head Screw; Material Steel; Process Cold Rolled; Finish Bright Electro Plated Zinc; Application Pull-Out Tray, Shelf/Drawer for Equipment/Supply Storage, Utility and Emergency Vehicle, Stationary Industrial Storage, Tool/Equipment Box, Machinery/Manufacturing Carriage, ATM/Vending Machine; RoHS Compliant; Slide Travel Length 14 Inch; Includes Carburized Steel Ball Bearing; Packaging Type Distributor Pack

Width
  • 0.75 in.
  • Length
  • 14 in.
  • Height
  • 2.79 in.
  • Finish
  • Bright Electro Plated Zinc
  • Disconnect
  • Disconnect
  • Extension
  • Full
  • Mounting Type
  • Side/Flat
  • Material
  • Steel
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Stay up to date Join Our Newsletter

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2024 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions