3/32" Thk PCB, White, Nylon 6/6, PCB Card Ejector PCB Card Ejector Item Card Ejector Material ASTM D4066 PA1111 Nylon 6/6 Color White PCB Thickness 3/32 in RoHS Compliant Upturned Lever Size 0.98 in Flammability Rating UL 94V-2 Includes RP-250 Roll Pin