Shop by Category

Casters & Levelers

  • HVP307S3 by VLIER

    HVP307S3 by VLIER

    LEVELING FOOT STEEL EXT LENGTH, 1/2-13 THRD, NICKEL FINISH Foot Leveling Base Pad Item Type Swivel Base Pad Nominal Size 1/2 Inch TPI 13 Diameter 1-7/8 Inch Overall Height 5-1/8 Inch Swivel Angle 15 Degree Material Steel Finish Nickel Plated Load Rating...

    Request a quote
    Request a quote
  • HVSSP301S by VLIER

    HVSSP301S by VLIER

    SWIVEL LEVELING MOUNT Leveling Base Pad Item Type Swivel Base Pad Nominal Size 1/4 Inch TPI 20 Diameter 1 Inch Overall Height 3-13/64 Inch Swivel Angle 15 Degree Material Stainless Steel Process Passivated Load Rating 1100 Pound Application Machine...

    Request a quote
    Request a quote
  • HVSSP304S by VLIER

    HVSSP304S by VLIER

    LEVELER, 3/8-16 Leveling Base Pad Item Type Swivel Base Pad Nominal Size 3/8 Inch TPI 16 Diameter 1-1/4 Inch Overall Height 2-7/8 Inch Swivel Angle 15 Degree Material Stainless Steel Process Passivated Load Rating 3750 Pound Application Machine Tool,...

    Request a quote
    Request a quote
  • HVSSP308S by VLIER

    HVSSP308S by VLIER

    LEVELER, SS / PASSIVATED, 5/8-11 THRD 2-1/2" PAD DIA Leveling Base Pad Item Type Swivel Base Pad Nominal Size 5/8 Inch TPI 11 Diameter 2-1/2 Inch Overall Height 3-1/4 Inch Swivel Angle 15 Degree Material Stainless Steel Process Passivated Load Rating...

    Request a quote
    Request a quote
  • LMS-M112042 by VLIER

    LMS-M112042 by VLIER

    ANTI VIBRATION LEVELER M12 Leveling Base Pad Item Type Swivel Base Pad Nominal Size M12 Diameter 3 Inch Overall Height 3.63 Inch Swivel Angle 15 Degree Material Steel Load Rating 400 Pound Application Machine Tool, High Precision Equipment, Light...

    Request a quote
    Request a quote
  • P308B by VLIER

    P308B by VLIER

    SOCKET LEVELING DEVICE - STEEL Leveling Base Pad Item Type Swivel Base Pad Nominal Size 5/8 Inch TPI 11 Diameter 2-1/2 Inch Overall Height 1-1/4 Inch Swivel Angle 15 Degree Material Steel Finish Zinc Plated Gold Chromate Load Rating 6000 Pound...

    Request a quote
    Request a quote
  • P312S by VLIER

    P312S by VLIER

    LEVEL STUD STYLE STEEL MAX LOAD 22,000LBS Leveling Base Pad Item Type Swivel Base Pad Nominal Size 1 Inch TPI 8 Diameter 4 Inch Overall Height 6-1/8 Inch Swivel Angle 15 Degree Material Steel Finish Zinc Plated Gold Chromate Load Rating 22000 Pound...

    Request a quote
    Request a quote
  • PM10B by VLIER

    PM10B by VLIER

    LEVELING DEVICE, STEEL STUD Leveling Base Pad Item Type Swivel Base Pad Nominal Size M10 Diameter 1.26 Inch Overall Height 0.87 Inch Swivel Angle 15 Degree Material Steel Finish Zinc Plated Gold Chromate Load Rating 3750 Pound Application Machine Tool,...

    Request a quote
    Request a quote
  • PM12S by VLIER

    PM12S by VLIER

    LEVELING DEVICE, STUD STYLE METRIC STEEL BASE, STEEL STUD Leveling Base Pad Item Type Swivel Base Pad Nominal Size M12 Diameter 1.89 Inch Overall Height 3.14 Inch Swivel Angle 15 Degree Material Stainless Steel Load Rating 5000 Pound Application Machine...

    Request a quote
    Request a quote
  • VGK29M625 by VLIER

    VGK29M625 by VLIER

    GLIDE Machinery Leveler Glide Item Glide Overall Size 29 Millimeter Diameter x 8 Millimeter Height Used On Item Furniture, Light Duty Machinery, Table, Cabinet Thread Size M6 x 1 MM Pitch Thread Length 25 Millimeter Maximum Load 150 Pound Application...

    Request a quote
    Request a quote