Product Description
28.24" x 0.25" x 3.38", Distributor Pack, Cold Rolled, Bright Electro Plated Zinc, Steel, Heavy Duty, Wide, Electronic Enclosure Cable Carrier
Electronic Enclosure Cable Carrier Type Heavy Duty, Wide Length 28.24 Inch Width 0.25 Inch Height 3.38 Inch Material Steel Process Cold Rolled Finish Bright Electro Plated Zinc Application Electronic Equipment, Bundle Wire RoHS Compliant Packaging Type Distributor Pack
Product Specs
- SKU:
- CC11-CD
- Finish:
- Bright Electro Plated Zinc
- Height:
- 3.38 in.
- Length:
- 28.24 in.
- Material:
- Steel
- RoHS Compliant:
- yes
- Width:
- 0.25 in.
 
             
                                         
                             
           
           
           
          