Product Description
0.125" x 0.125", 303 Stainless Steel, 6-Beam, 1-Piece, Flexible, Clamp Hub, Coupling Fitting
Coupling Fitting Type 6-Beam, 1-Piece, Flexible Size A 0.125 in. Size B 0.125 in. Material 303 Stainless Steel Temperature Rating -40 to 248 Deg F Application Encoder, Stepper Motor, Precision Ball Screw, Machine Tool, Robotic, Scientific Equipment, Measuring Instrument, Computer, Servo System, Optical Telescope, Defense System, Medical Equipment, Appliance, Pump, Valve, Fan Style Clamp Hub Outer Diameter 0.375 in. Length 77/100 in. Hub Size 3/8 in. Diameter x 23/100 in. Length Torque Rating 8 in. -Pound Misalignment 5 Degree Parallel Misalignment 1/200
Product Videos
Custom Field
Length .770 in.
Material 303 Stainless Steel
Outer Diameter (O.D.) 0.375 in.
Style Clamp Hub
Type 6-Beam, 1-Piece, Flexible
Width 0.125 in.