Call Us:

1 800 289 2779

    ERM18103BC-3-RY - LED Assembly by BIVAR

ERM18103BC-3-RY - LED Assembly by BIVAR

2.8 V at 20 mA, 30 MCD, 20 MCD, 40D, White Diffused Lens, HE Red, Yellow, GaAsP/GaP, Bi-Color, 3-Lead, LED Assembly
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
LED Assembly; Type Bi-Color, 3-Lead; Power Dissipation 80 Milliwatt; Forward Current 150 Milliamp Peak; Forward Voltage (V) 2.8 Volt at 20 Milliamp; Emitting Color HE Red, Yellow; Emitter Material GaAsP/GaP; Lens Type and Color White Diffused; Wavelength 625 Nonometer, 590 Nonometer; Luminous Intensity 30 Millicandela, 20 Millicandela; Viewing Angle 40 Degree; Operating Temperature -25 to 85 Deg C; Size 0.81 in Length; Material Black PVC Alloy (Holder); Mounting Vertical; RoHS Compliant; LED Diameter 3 mm; Includes Extruded, Self-Retaining LED Holder

RoHS Compliant
Length
  • 0.810 in.
  • Voltage Rating
  • 2.8 Volt at 20 Milliamp
  • Type
  • Bi-Color, 3-Lead
  • Finish
  • Black (Holder), HE Red/Yellow (Emitter)
  • Material
  • PVC Alloy (Holder), GaAsP/GaP (Emitter)
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions