Product Description
600 V, 0.25" Dia Expanded, 0.125" Dia Recovered, 0.025" Thk, 2:1, Black, Flame Retardant Cross Linked Polyolefin, Thin, Heat Shrink Tubing
Heat Shrink Tubing Type Heat Voltage Rating 600 Volt Wall Type Thin Material Flame Retardant Cross Linked Polyolefin Shrink Ratio 2:1 Minimum Expanded Diameter 0.25 Inch Maximum Recovered Diameter 0.125 Inch Length 100 Foot per Reel Thickness 0.025 Inch Temperature Rating -67 to 275 Deg F Color Black Approval UL, CSA RoHS Compliant Application Insulating, Protecting, Color Coding Wire and Cable, Dry Location Applicable Standard AMS-DTL-23053/5 Class 1
Product Videos
Custom Field
Color Black
Length 100.000 ft. per Reel
Material Flame Retardant Cross Linked Polyolefin
RoHS Compliant yes
Type Heat
Voltage Rating 600 Volt