Call Us:

1 800 289 2779

    HSTT38-C - Heat Shrink Tubing by Panduit

HSTT38-C - Heat Shrink Tubing by Panduit

600 V, 0.375" Dia Expanded, 0.187" Dia Recovered, 0.025" Thk, 2:1, Black, Flame Retardant Cross Linked Polyolefin, Thin, Heat Shrink Tubing
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Heat Shrink Tubing; Type Heat; Voltage Rating 600 Volt; Wall Type Thin; Material Flame Retardant Cross Linked Polyolefin; Shrink Ratio 2:1; Minimum Expanded Diameter 0.375 Inch; Maximum Recovered Diameter 0.187 Inch; Length 100 Foot per Reel; Thickness 0.025 Inch; Temperature Rating -67 to 275 Deg F; Color Black; Approval UL, CSA; RoHS Compliant; Application Insulating, Protecting, Color Coding Wire and Cable, Dry Location; Applicable Standard AMS-DTL-23053/5 Class 1

Flame Retardant; Provides Excellent Abrasion Protection and Color Coding; Flexible; RoHS Compliant
Length
  • 100.000 ft. per Reel
  • Voltage Rating
  • 600 Volt
  • Color
  • Black
  • Material
  • Flame Retardant Cross Linked Polyolefin
  • Type
  • Heat
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions