Product Description
600 V, 0.125" Dia Expanded, 0.023" Dia Recovered, 0.038" Thk, 2.5:1, Black, Adhesive Lined Cross Linked Polyolefin, Thin, Semi-Rigid Adhesive, Heat Shrink Tubing
Heat Shrink Tubing Type Heat, Semi-Rigid Adhesive Voltage Rating 600 Volt Wall Type Thin Material Adhesive Lined Cross Linked Polyolefin Shrink Ratio 2.5:1 Minimum Expanded Diameter 0.125 Inch Maximum Recovered Diameter 0.023 Inch Length 4 Foot Thickness 0.038 Inch Temperature Rating -67 to 230 Deg F Color Black Approval UL RoHS Compliant Flammability Rating UL 224 VW-1 Application Insulating, Protecting, Color Coding Wire and Cable, Damp Location Applicable Standard AMS-DTL-23053/4 Class 1
Product Videos
Custom Field
Color Black
Length 4.000 ft.
Material Adhesive Lined Cross Linked Polyolefin
RoHS Compliant yes
Type Heat, Semi-Rigid Adhesive
Voltage Rating 600 Volt