KFH-M3-6ET - Broaching Stud by PennEngineering® (PEM®)

New Lower Price! KFH-M3-6ET - Broaching Stud by PennEngineering® (PEM®)

Broaching Studs - Type KFH - Metric
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
No matter how sophisticated or advanced, electronic components must be attached reliably and securely if they are to deliver optimum performance. We offer several fastener products for use with PC boards to satisfy component-to-board, board-to-board, and board-to-chassis attachment needs. Threaded broaching studs for use as solderable connectors or as permanently mounted studs on PC boards.

Hole Size
  • 3 mm.
  • Length
  • 4.58 mm.
  • Finish
  • Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed
  • Thread
  • M3 X 0.5
  • Material
  • Phosphor Bronze
  • Available Combo Deals

    Stay up to date Join Our Newsletter

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2024 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions