Product Description
Broaching Nuts - Types KF2, KFS2 - Metric
Type KF2 and KFS2 - Broaching nuts, internally threaded for mounting on PC boards.
Product Videos
Custom Field
Finish Passivated and/or tested per ASTM A380
Hole Size 6.4 mm.
Material 300 SERIES STAINLESS STEEL
Panel Thickness 1.53 Min.
Thread M4 X 0.7