Call Us:

1 800 289 2779

    KKD-8-RT - Cable Clamp by Essentra

KKD-8-RT - Cable Clamp by Essentra

0.75" x 0.75" x 0.73", 0.5" Dia Bundle, Acrylic Based Adhesive Mount, Gray, PVC, Cable Clamp
Availability:
Pricing:
Order:
In Stock
Click 'Add Quote' and complete order to Request Quote
Product Documents:
Cable Clamp; Material PVC; Color Gray; Bundle Diameter 0.5 Inch; Length 0.75 Inch; Width 0.75 Inch; Mounting Acrylic Based Adhesive; Standard Package 100; RoHS Compliant; Overall Height 0.73 Inch; Material Type RMS-04/RMS-15; Temperature Rating 32 to 122 Deg F; Flammability Rating UL 94V-0

RoHS Compliant; Overall Height 0.73 Inch; Material Type RMS-04/RMS-15; Temperature Rating 32 to 122 Deg F; Flammability Rating UL 94V-0
Height
  • .730 in (18.5 mm)
  • Length
  • .750 in (19.1 mm)
  • Width
  • .750 in (19.1 mm)
  • Mounting Type
  • Acrylic Based Adhesive
  • Color
  • Gray
  • Material
  • PVC
  • RoHS Compliant
  • RoHS Compliant
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions