Product Description
Metric Swage Spacer
These Swage Spacers are made from Brass. These are Round shaped with an O.D. as 6 mm".
Product Videos
Custom Field
Diameter 6 mm.
Hole Clearance 3.2 mm
Length 4 mm.
Material Brass
Outer Diameter (O.D.) 6 mm.
RoHS Compliant yes
Shape Round
Spec Sheet Specification Sheet