Product Description
0.15" x 0.155" x 12.62", 0.052" Thk Wall, Natural, Nylon 6/6, Flexible, Serrated, Grommet Strip
Grommet Strip Type Flexible, Serrated Length 12.62 Inch Minimum Wall Thickness 0.015 Inch Maximum Wall Thickness 0.052 Inch Material Nylon 6/6 Color Natural Standard Package 100 RoHS Compliant, Overall Size 0.15 Inch Width x 0.155 Inch Height, Channel Height 0.1 Inch, For Minimum Hole Diameter 1 Inch, Material Type RMS-01, Flammability Rating UL 94V-2, Applicable Standard NASM 21266
Product Videos
Custom Field
Color Natural
Height 155 in (3.9 mm)
Length 12.620 in (320.5 mm)
Material Nylon 6/6
RoHS Compliant RoHS Compliant
Width .150 in (3.8mm)