Call Us:

1 800 289 2779

    MPC8-2GD24V - Panel Mount LED Indicator by BIVAR

MPC8-2GD24V - Panel Mount LED Indicator by BIVAR

24 V, 2090 MDC, 45D Viewing, Green LED/Housing/Lens, Round with Domed Top, Panel Mount LED Indicator
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Panel Mount LED Indicator; Type LED Indicator; Used On IP54 Enclosure Panel; RoHS Compliant; Lens Style Round with Domed Top; Lens Appearance Diffused; Voltage Rating 24 Volt; Luminous Intensity 2090 Millicandela; Color Green(LED/Housing/Lens ); Viewing Angle 45 Degree; Temperature Rating -40 to 80 Deg C; Includes M8 Nut and Spring Lock Washer

IP54 Rated Indicators Provide Protection from Limited Dust Ingress as Well as Water Spray at any Direction; Industry Standard Quick Connect Terminal Blades; RoHS Compliant
Length
  • 1.720 in.
  • Finish
  • Green
  • Type
  • LED Indicator
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions