Product Description
220 V, 80 MCD, 45D Viewing, White LED/Housing/Lens, Round with Domed Top, Panel Mount LED Indicator
Panel Mount LED Indicator Type LED Indicator Used On IP54 Enclosure Panel RoHS Compliant Lens Style Round with Domed Top Lens Appearance Diffused Voltage Rating 220 Volt Luminous Intensity 80 Millicandela Color White (LED/Housing/Lens ) Viewing Angle 45 Degree Temperature Rating -40 to 80 Deg C Includes M8 Nut and Spring Lock Washer
Product Videos
Custom Field
Finish White
Length 1.720 in.
Type LED Indicator