Call Us:

1 800 289 2779

    PLT1M-M0 - Cable Tie by Panduit

PLT1M-M0 - Cable Tie by Panduit

3.9" x 0.098", 18 Lb Tensile Strength, Black, Weather Resistant Nylon 6/6, Locking, 1-Piece, Cable Tie
Availability:
Pricing:
Order:
In Stock
1000+$0.0604
5000+$0.0533
Min: 1000
Product Documents:
Cable Tie; Type Locking, 1-Piece; Material Weather Resistant Nylon 6/6; Clip Material Weather Resistant Nylon 6/6; Color Black; Tensile Strength 18 Pound; Bundle Diameter 0.06 to 0.87 Inch; Length 3.9 Inch; Width 0.098 Inch; Standard Package 1000; Approval UL, UL 62275, CSA, CE; RoHS Compliant; Cross Section Miniature; Tip Style Curved; Thickness 0.043 Inch; Operating Temperature -76 to 185 Deg F; Installation Temperature -4 to 32 Deg F; Used On Tool GTS-E, GS2B, PTS, PPTS, STS2; Application General Purpose, Outdoor (UV Resistant)

Designed for Use in Numerous Applications to Meet a Variety of Needs in the OEM, MRO and Construction Markets; Largest Selection of Styles, Materials and Sizes; 1-Piece Construction for Consistent Performance and Reliability; Lowest Threading Force of any 1-Piece Cable Tie in the Industry; Low Threading Force Reduces Operator Fatigue and Improves Productivity; High Loop Tensile Strength Exceeds Industry Standards; Curved Tip Threads Easily and Installs Faster; Finger Grip Ensures Positive Grip During Threading of Tie; RoHS Compliant
Thickness
  • 0.043 in.
  • Width
  • 0.098 in.
  • Type
  • 1-Piece
  • Tensile Strength
  • 18 Pound
  • Length
  • 3.900 in.
  • Color
  • Black
  • Style
  • Locking
  • Material
  • Weather Resistant Nylon 6/6
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions