Product Description
LEVELING DEVICE, STUD STYLE METRIC STEEL BASE, STEEL STUD
Leveling Base Pad Item Type Swivel Base Pad Nominal Size M12 Diameter 1.89 Inch Overall Height 3.14 Inch Swivel Angle 15 Degree Material Stainless Steel Load Rating 5000 Pound Application Machine Tool, Electronic Rack, Bench Includes Neoprene Elastomer Pad Applicable Standard ISO 9001
Product Videos
Custom Field
Height 3.14 in
Load Rating 5000 Pound
Material Stainless Steel
Nose Material Stainless Steel
Swivel Handle 15 Degree
Thread M12
Type Swivel Base Pad