Product Description
22 AWG, 120D Viewing, Green, Nickel Plated Brass, Panel Mount LED Indicator
Panel Mount LED Indicator Type LED Indicator Used On 5 mm(T1-3/4) Discrete LED, IP67 Enclosure Panel RoHS Compliant Lens Appearance Smoked Wire Size 22 AWG Color Green Material Nickel Plated Brass Viewing Angle 120 Degree Temperature Rating -30 to 85 Deg C
Product Videos
Custom Field
Color Green
Finish Nickel Plated
Material Brass
Type LED Indicator