Product Description
#10-32 TPI, 0.236 to 0.256" OD, 0.285" L, Gray, Dry Film Lubricant, 304 Stainless Steel, 6-7/8-Coils, Diamond Knurled, Screw-Locking, Screw Threaded Insert 4071833-63
Screw Threaded Insert Type Diamond Knurled, Screw-Locking Nominal Diameter #10 TPI 32 Thread Series UNF-2A External Thread Size 0.236 to 0.256 Inch Drill Size 13/64 Inch Overall Length 0.285 Inch Material AS7245 304 Stainless Steel Finish Dry Film Lubricant Tensile Strength 200000 to 250000 PSI Application Plastic Diameter 1.5 Number of Coils 6-7/8 Locking Torque 13 Inch-Pound Countersink 0.23 to 0.26 Inch Color Gray Applicable Standard NASM21209, NASM8846, NAS1130, ASME B18.29.1
Product Specs
- SKU:
- MS21209F115L
- Grip Range:
- 1.5
- Inner Diameter (I.D.):
- 0.236 to 0.256 in.
- Length:
- 0.285 in.
- Material:
- Dry Film Lubricant
- Pitch:
- 0.236 to 0.256 in.
- RoHS Compliant:
- Gray
- Thread:
- #10-32 TPI
- Type:
- Diamond Knurled, Screw-Locking