Product Description
#2-56 TPI, 0.11 to 0.119" OD, 0.086" L, Gray, Dry Film Lubricant, 304 Stainless Steel, 3-Coils, Diamond Knurled, Screw-Locking, Screw Threaded Insert T3585-02CW086
Screw Threaded Insert Type Diamond Knurled, Screw-Locking Nominal Diameter #2 TPI 56 Thread Series UNC-2A External Thread Size 0.11 to 0.119 Inch Drill Size #41 Overall Length 0.086 Inch Material AS7245 304 Stainless Steel Finish Dry Film Lubricant Tensile Strength 200000 to 250000 PSI Application Plastic Diameter 1 Number of Coils 3 Locking Torque 20 Inch-Ounce Countersink 0.09 to 0.11 Inch Color Gray Applicable Standard NASM21209, NASM8846, NAS1130, ASME B18.29.1
Product Specs
- SKU:
- NAS1130-02L10D
- Grip Range:
- 1
- Inner Diameter (I.D.):
- 0.11 to 0.119 in.
- Length:
- 0.086 in.
- Material:
- Dry Film Lubricant
- Pitch:
- 0.11 to 0.119 in.
- RoHS Compliant:
- Gray
- Thread:
- #2-56 TPI
- Type:
- Diamond Knurled, Screw-Locking