Call Us:

1 800 289 2779

    RN-600-2 - PCB Card Guide by Essentra

RN-600-2 - PCB Card Guide by Essentra

6" L, 5.5" Fixing Hole Distance, Push Fit Mount, Natural, Nylon 6/6, Narrow, PCB Card Guide
Availability:
Pricing:
Order:
7
1+$1.85
100+$1.2321
500+$1.0582
Product Documents:
PCB Card Guide; Item Card Guide, Narrow, Push Fit; Material Nylon 6/6; Color Natural; Size 6 Inch Length; PCB Thickness 0.062 Inch; RoHS Compliant; Fixing Hole Distance 5.5 Inch; Material Type RMS-48; Mounting Type Push Fit; Temperature Rating -40 to 194 Deg F; Flammability Rating UL 94V-2

RoHS Compliant; Fixing Hole Distance 5.5 Inch; Material Type RMS-48; Mounting Type Push Fit; Temperature Rating -40 to 194 Deg F; Flammability Rating UL 94V-2
Length
  • 6.000 in (152.4 mm)
  • Color
  • Natural
  • Material
  • Nylon 6/6
  • RoHS Compliant
  • RoHS Compliant
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions