Call Us: 1 800 289 2779
    S6438 - Wire Mesh Clip by HEYCO

S6438 - Wire Mesh Clip by HEYCO

0.08" x 4.87", 1" Washer, Black, 303 Stainless Steel J-Hook, 304 Stainless Steel Washer, Self-Locking Washer, Wire Mesh Clip
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Wire Mesh Clip; Item Wire Mesh Clip, Self-Locking Washer; DFARS Compliant; Overall Dimension 0.08 Inch Diameter x 4.87 Inch Length; Washer Diameter 1 Inch; Color Black; Material 303 Stainless Steel (J-Hook), 304 Stainless Steel (Washer)

Helps Protect Solar Panels from Rodents and Nesting Birds with Wire Mesh Screening; Constructed from 303 and 304 Stainless Steel for Maximum Endurance to Outdoor Elements; 303 Stainless Steel J-Hook Easily Attaches to the Solar Panel Frames and Can Easily be Trimmed or Bent After Assembly; 304 Stainless Steel Washers will Firmly Hold Wire Mesh Screen to the Module Assembly Preventing Squirrels and Rodents from Damaging the Interconnection Wires and Birds from Building Nests Under the Solar Panel; Installs Quickly and Easily with Standard Linesman Pliers; DFARS Compliant
Diameter
  • 0.080 in.
  • Height
  • 0.380 in.
  • Width
  • 0.380 in.
  • Material
  • 303 Stainless Steel (J-Hook), 304 Stainless Steel (Washer)
  • Length
  • 4.870 in.
  • Color
  • Black
  • Type
  • Self-Locking Washer
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions