Call Us:

1 800 289 2779

    SMTSO-116-4ET - ReelFast® Surface Mount Nuts and Spacers/Standoffs  by PennEngineering® (PEM®)

SMTSO-116-4ET - ReelFast® Surface Mount Nuts and Spacers/Standoffs by PennEngineering® (PEM®)

ReelFast® Surface Mount Nuts and Spacers/Standoffs - Type SMTSO - Unified
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Min: 10
Product Documents:
Type SMTSO - ReelFast® surface mount nuts and standoffs are available threaded and unthreaded. Packaged on 330 mm recyclable reels. Tape width is 24 mm. Supplied with polyimide patch for vacuum pick up. Reels conform to EIA-481.

Panel Thickness
  • .060 Min.
  • Hole Size
  • .166 in.
  • Finish
  • Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed
  • Material
  • Steel
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2022 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions