Call Us:

1 800 289 2779

    SOS-3.5M3-6 - Thru-hole Threaded Standoffs  by PennEngineering® (PEM®)

SOS-3.5M3-6 - Thru-hole Threaded Standoffs by PennEngineering® (PEM®)

Thru-hole Threaded Standoffs - Types SO, SOA, SOS - Metric
Availability:
Pricing:
Order:
In Stock
50+$0.31
100+$0.2862
250+$0.2623
500+$0.2504
1000+$0.2385
5000+$0.2314
10000+$0.2255
25000+$0.2173
50000+$0.2139
100000+$0.1987
Min: 50
Product Documents:
These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet. PEM® brand thru-hole threaded standoffs are installed with their heads flush with one surface of the mounting sheet.|These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet. PEM® brand thru-hole threaded standoffs are installed with their heads flush with

Panel Thickness
  • 1.02 Min.
  • Material
  • 300 SERIES STAINLESS STEEL
  • Hole Size
  • 5.41 mm.
  • Thread
  • M3 X 0.5
  • Finish
  • Passivated and/or tested per ASTM A380
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions