Product Description
25 MM x 25 MM x 14.5 MM, Hole/Adhesive Mount, Natural, Nylon/Polyamide 6/6, 1-Piece, Latching Cable Clamp
Latching Cable Clamp Type 1-Piece Material Nylon/Polyamide 6/6 Color Natural Length 25 mm Width 25 mm Mounting 0.17 in. Hole Diameter, Adhesive Standard Package 100 Height 14.5 mm Temperature Rating -40 to 185 Deg F
Product Videos
Custom Field
Color Natural
Height 14.500 mm.
Length 25.000 mm.
Material Nylon/Polyamide 6/6
Temperature Rating -40 to 185 Deg F
Type 1-Piece
Width 25.000 mm.
Spec Sheet Specification Sheet