Product Description
0.51" x 0.32" x 0.23", Black, Heat Stabilized Nylon 6/6, Cable Tie Mount
Cable Tie Mount Material Heat Stabilized Nylon 6/6 Length 0.51 Inch Width 0.32 Inch Height 0.23 Inch Color Black Mounting Hole Size 0.12 Inch Diameter, #4 Screw Standard Package 1000 Approval UL (Canada and US), CE Used On Miniature Cable Tie RoHS Compliant Counter Bore Diameter 0.23 Inch Temperature Rating -76 to 239 Deg F Flammability Rating UL 94V-2 Application Indoor, High-Temperature
Product Videos
Custom Field
Color Black
Height 0.230 in.
Length 0.510 in.
Material Nylon 6/6
RoHS Compliant yes
Width 0.320 in.
Spec Sheet Specification Sheet